HUBBELL POWER SYSTEMS
Image of M48061 Heavy Duty Wireholder
Image of M48061 Heavy Duty Wireholder

Heavy Duty Wireholder

Brand: CHANCE Lineman Grade Tools

Catalog ID: M48061

Heavy Duty Wireholder

  • Heavy Duty Wireholder
  • Working Load Limit 2,000 lb (907 kg) Vertical lift, 500 lb (226 kg) side load

General

Catalog Number

M48061

Style

Fork Wireholder

UPC

096359048374

Dimensions

Dimensions

13 in x 9.5 in x 5.5 in

Dimensions Metric

330 mm x 241 mm x 140 mm

Height

5.5 in

Height Metric

140 mm

Length

13 in

Length Metric

330 mm

Weight

24 lb

Weight Metric

10.9 kg

Width

9.5 in

Width Metric

241 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1