
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4000747
Catalog Number
C4000747
EU RoHS Indicator
No
Style
Roller Wireholder
UPC
096359016793
Dimensions
12 in x 7.63 in x 6.25 in
Dimensions Metric
30.5 mm x 19.4 mm x 15.9 mm
Height
6.25 in
Height Metric
15.9 mm
Length
12 in
Length Metric
30.5 mm
Weight
8 lb
Weight Metric
3.6 kg
Width
7.63 in
Width Metric
19.4 mm
EU RoHS Indicator
No
Pallet Quantity
90