HUBBELL POWER SYSTEMS
Barrier Board Bag, 86 in (2.1 m) with handles, for PSC4060648
Image of PSC4060650 Barrier Board Bag, 86 in (2.1 m) with handles, for PSC4060648

Barrier Board Bag, 86 in (2.1 m) with handles, for PSC4060648

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060650

Barrier Board Bag, 86 in with handles, for PSC4060648

  • Made from yellow vinyl
  • Has an overall length of 86" to store the PSC4060648 switch barrier board
  • Includes handles

General

Catalog Number

PSC4060650

UPC

096359605409

Dimensions

Length

86 in

Length Metric

218 cm

Weight

6.5 lb

Weight Metric

2.9 kg