HUBBELL POWER SYSTEMS
Image of PSC13 Orange Class 4 Solid Blanket, 22 in x 22 in (558 mm x 558 mm) with 28 Eyelets

Orange Class 4 Solid Blanket, 22 in x 22 in (558 mm x 558 mm) with 28 Eyelets

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC13

Orange Class 4 Type II Solid Blanket, 22” x 22” with 28 Eyelets

  • Designed and tested per ASTM D1048
  • Maximum use voltage of 36kV
  • Protects workers from accidental brush contact with energized components during line maintenanceDimensions of 22" x 22"
  • Class 4 solid blanket includes 28 eyelets for buttons
  • Made from orange EPDM Type II (ozone resistant) rubber
  • 100% electrically tested, visually inspected and date stamped

General

Catalog Number

PSC13

Color

Orange

Style

Solid Blanket

Type

Blankets

UPC

096359596769

Dimensions

Length

22 in

Weight

3.3 lb

WeightMetric

1.4 kg

Width

22 in

Electrical Ratings

Voltage - Maximum

36 kV

Voltage Rating

Class 4 V

Logistics

Carton Quantity

12