HUBBELL POWER SYSTEMS
Image of C4060102 Class 4 Crossarm End Cover

Class 4 Crossarm End Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060102

Class 4 Crossarm End Cover

  • Design tested to ASTM F712 Class 4
  • Covers crossarm end to prevent tie wires from contacting crossarm during tying/untying
  • Made from orange ABS plastic
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Fits over crossarm end up to 5in. x 6in. with either pin or post type insulators

General

Catalog Number

C4060102

EU RoHS Indicator

No

Style

End Cover

UPC

096359020615

Dimensions

Weight

2.6 lb

WeightMetric

1.1 kg

Electrical Ratings

Withstand Voltage

36 kV Phase-to-Phase

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

32