MY LISTS
HUBBELL POWER SYSTEMS
Image of P4032283P BLADE ASSEMBLY FOR TREE TRIMMER HEAD
Image of P4032283P BLADE ASSEMBLY FOR TREE TRIMMER HEAD

BLADE ASSEMBLY FOR TREE TRIMMER HEAD

Brand: Chance Lineman Tools & Equipment

Catalog ID: P4032283P

BLADE ASSEMBLY FOR TREE TRIMMER HEAD

  • Designed to cut up to 1½” diameter branches
  • Useful around energized conductors or in hard-to-reach places
  • Head features sharpened stationary and movable blades made of dropforged steel
  • Rope and pulley arrangement gives operator a mechanical advantage of 3 to 1
  • Example: A 10-lb. pull on rope will exert a 30-lb. force on the cutter head lever
  • Ball bearing pulleys are employed for free operation
  • Rope furnished with each tree trimmer is 25’ long
  • Accommodates a 6’ extension on the basic tool
  • The 18” long Universal Tool Fitting is provided with 25’ of rope
  • A Universal Pruning Saw can be added to the universal fitting on the side of the head mount
  • Spliced extensions fasten securely to the tool with leaf spring button loc

Product details

General

Catalog Number

P4032283P

Type

Cutters

UPC

096359152231

Dimensions

Weight

1.5 lb

WeightMetric

0.6 kg

Resources and downloads

Specifications

Catalogs