HUBBELL POWER SYSTEMS
Image of C4030732 Insulating Hydraulic Conductor Cutter For Up To 954 MCM ACSR, 8 ft (2.4 m)

Insulating Hydraulic Conductor Cutter For Up To 954 MCM ACSR, 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030732

HYDRAULIC WIRE CUTTER - 8FT - cuts conductors up to 954 MCM ACSR, All-Aluminum and 500 MCM copper.

  • Operation is similar to that of an hydraulic jack
  • The Epoxiglas® pole, handle and hydraulic hose are tested to 100 kV per foot
  • Hydraulic oil has a dielectric strength of 25 + kV per ASTM D877-64
  • Hose minimum burst strength is 12,000 PSI
  • Pump maximum pressure is 9,000 PSI
  • Adjustable jaws designed to cut without flattening the conductor
  • Hydraulic hose is located outside the pole for easy maintenance

General

Catalog Number

C4030732

EU RoHS Indicator

No

Storage Bag Included?

T306-0008 (Bag not included. Must be ordered separately.)

Style

Scissors Jaw

UPC

096359018476

Dimensions

Length

96 in

Weight

19.8 lb

Weight Metric

8.9 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No