HUBBELL POWER SYSTEMS
Image of VC7RSP VERSA-CRIMP® VC7RSP Remote Head Crimping Tool
* Representative image
Image of VC7RSP VERSA-CRIMP® VC7RSP Remote Head Crimping Tool

VERSA-CRIMP® VC7RSP Remote Head Crimping Tool

Brand: ANDERSON

Catalog ID: VC7RSP

Remote Head, Dieless Crimping Tool for Copper Connectors

  • Open head design allows for direct access to connector in restricted areas
  • Four-nib, dieless crimping head
  • Crimps range-taking VERSA-CRIMP® and VERSAtileTM copper connectors
  • Contents include: Tool, High impact plastic case, Instruction manual and warranty card
  • 2-year limited warranty on tool
  • Repair parts available in kit form only
  • Available accessories include: VCLPG Pressure Gauge

Product details

General

Catalog Number

VC7RSP

Style

Compression Tool

UPC

096359589914

Dimensions

Weight

5.5 lb

Conductor Related

Crimping Ranges

#10 Str. - 750 MCM Cu

Logistics

Pallet Quantity

81

Resources and downloads