HUBBELL POWER SYSTEMS
Image of VCBP63 VERSA-CRIMP® VCBP63 Battery Powered Crimping Tool
Image of VCBP63 VERSA-CRIMP® VCBP63 Battery Powered Crimping Tool
Buy America(n) Qualified

VERSA-CRIMP® VCBP63 Battery Powered Crimping Tool

Brand: ANDERSON

Catalog ID: VCBP63

4 - Point Dieless Crimping Tool ANDERSON.

  • 18-volt Lithium-Ion rechargeable batteries
  • Open head design allows for direct access to the connector inrestricted areas.
  • Four-nib dieless head with 360 degree rotation
  • Crimps range-taking Versa-Crimp and Versatile connectors
  • Comfortable overmolded handle balanced for one hand operation

Product details

General

Catalog Number

VCBP63

Style

Compression Tool

UPC

096359491699

Conductor Related

Crimping Ranges

#10 Str. - 750 MCM Al/Cu

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Literature

Sales Drawings