HUBBELL POWER SYSTEMS
Image of VCBP6FT VERSA-CRIMP® VCBP6FT Battery Powered Crimping Tool, Flip Top
Image of VCBP6FT VERSA-CRIMP® VCBP6FT Battery Powered Crimping Tool, Flip Top

VERSA-CRIMP® VCBP6FT Battery Powered Crimping Tool, Flip Top

Brand: ANDERSON

Catalog ID: VCBP6FT

4 Point Dieless Crimping Tool

  • 18-volt Lithium-Ion rechargeable batteries
  • The flip-top latch provides clear and easy removal from largerconnectors in limited areas
  • Four-nib dieless head with 360 degree rotation
  • Crimps range-taking Versa-Crimp and Versatile connectors
  • Comfortable overmolded handle balanced for one hand operation

Product details

General

Catalog Number

VCBP6FT

EU RoHS Indicator

No

Style

Compression Tool

Trade Name

N

UPC

096359491705

UPC 14 Digit GTIN

000

Conductor Related

Crimping Ranges

#10 Str. - 750 MCM Al/Cu

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Resources and downloads

Customer Notices

Specifications

Literature

Sales Drawings