HUBBELL POWER SYSTEMS
Image of T4030950 Bushing Adapter 35 kV

Bushing Adapter 35 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4030950

Plunger Style Bushing Adapter, 35kV

For testing live-front URD equipment

General

Catalog Number

T4030950

EU RoHS Indicator

No

UPC

096359371809

Dimensions

Weight

2 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1