HUBBELL POWER SYSTEMS
Image of MEAMP32RN LoadLooker Ammeter Up to 500 kV 60 Hz

LoadLooker Ammeter Up to 500 kV 60 Hz

Brand: CHANCE Lineman Grade Tools

Catalog ID: MEAMP32RN

U-shape jaw senses the amperage present between tines, narrow jaw for up to 5000 Amps

  • Open-end design lets you check loads on components not accessible by other hot-line ammeters
  • Universal fitting mounts on insulated hotsticks
  • Single button operation
  • HOLD feature lets you bring down single reading to eye level
  • Auto shut off after five minutes idle, or manually turn off by depressing button for five seconds

General

Catalog Number

MEAMP32RN

Duty

N/A

EU RoHS Indicator

No

UPC

096359466512

Dimensions

Jaw Width

2.5 in

Weight

3 lb

Weight Metric

1.3 kg

Electrical Ratings

Amperage - Display Range

0-99.9 Amperes (0.1 Amp increments); 100-1999 Amperes (1.0 Amp increments); 2000-5000 Amperes (0.01 kA increments)

Amperage Rating

Up to 5000 A

Duty

N/A

Withstand Voltage

Up to 500 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10