HUBBELL POWER SYSTEMS
Image of T4032557 Dual Range Phasing Meter Kit for OH/URD 5 kV & 16 kV

Dual Range Phasing Meter Kit for OH/URD 5 kV & 16 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4032557

Versatile to popular distribution voltages, convenient Kit facilitates testing both underground and overhead systems.

  • Kit Includes: (1) Phasing Meter, (2) H17601 Six Foot Handles, (1) P6436 Handle Bag, (1) C4030838 Tester, (2) T4030857 Bushing Adapters, (1) C4031762 Hi-Pot Adapter, (1) Case, (1) Instruction manual
  • For convenience on different systems, toggle can switch calibration between two scales on meter face
  • Switching to Lo range improves readability for low-end values on Hi scale by increasing needle deflection for more finite readings
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks of appropriate length (included in kit)

General

Catalog Number

T4032557

Material Type

Standard

Style

Analog Dial

UPC

096359059738

Dimensions

Weight

31.5 lb

Weight Metric

14.2 kg

Electrical Ratings

Withstand Voltage

5kV & 16kV

Logistics

Standard Package

1