HUBBELL POWER SYSTEMS
HPS_ID_C4031762_PRODIMAGE
HPS_ID_C4031762_PRODIMAGE

Hi-Pot Adapter to 16kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031762

For quick, reliable fault detection on underground cables for phase-to-phase system voltages up to 16 kV

  • For use with CHANCE Wired Phasing Testers H1876, H18761, C4033369, T4030786, T4032311, and T4032398
  • Tests cables with potential level equal to peak source voltage by converting AC Source voltage into rectified half wave
  • Exceptional for testing new cable prior to initial energizing, testing suspect cable for faults, and testing repaired cable prior to re-energizing
  • Made with 1-1/4" CHANCE Epoxiglas housing

Product details

General

Catalog Number

C4031762

EU RoHS Indicator

No

Style

Hi-Pot Adapter, 16kV

UPC

096359019381

Dimensions

Weight

2 lb

WeightMetric

0.9 kg

Electrical Ratings

Withstand Voltage

16kV

Logistics

Standard Package

1

Resources and downloads

Specifications

Installation Manuals

Sales Drawings