text.skipToContent text.skipToNavigation

Hi-Pot Adapter, 35kV

By CHANCE Utility 

Catalog ID: C4031763

By CHANCE Utility
Catalog ID:  C4031763
For quick, reliable fault detection on underground cables for phase-to-phase system voltages up to 35 kV
  • For use with CHANCE Wired Phasing Testers H1876, H18761, T40322612, H18767, C4033369, T4030786, T4032311, and T4032398
  • Tests cables with potential level equal to peak source voltage by converting AC Source voltage into rectified half wave
  • Exceptional for testing new cable prior to initial energizing, testing suspect cable for faults, and testing repaired cable prior to re-energizing
  • Made with 1-1/2" CHANCE Epoxiglas housing

More Options

Product Details

General

EU RoHS Indicator No
Style Hi-Pot Adapter, 35kV
UPC 096359019398

Dimensions

Weight 3.0 lb

Electrical Ratings

Withstand Voltage 35kV

Logistics

Standard Package 1

Resources and Downloads