HUBBELL POWER SYSTEMS
Image of PSC4033710 Multi-Range Voltage Indicator (MRVI) 1 to 80kV
Buy America(n) Qualified

Multi-Range Voltage Indicator (MRVI) 1 to 80kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033710

The Multi-Range Voltage Indicator® is a portable tool to confirm that an AC (Alternating Current) high voltage circuit is energized or de-energized prior to performing maintenance.

  • Helps confirm a line is energized or de-energized
  • Field intensity determines approximate Phase-to-Phase and Phase-to-Ground voltage
  • Easily read dial face with brightly illuminated pointer indicate voltage
  • Bluetooth technology allows live display on free Android/IOS mobile app
  • Lightweight design with belt clip storage bag

Bluetooth technology. New lightweight design (19.8 oz without batteries) Comes with a storage bag with a snaphook designed to attach to a lineman's belt.