HUBBELL POWER SYSTEMS
Hinged Amertong 1.25 in (32 mm) X 8 ft 3 in (2.5 m)
Image of H19788 Hinged Amertong 1.25 in (32 mm) X 8 ft 3 in (2.5 m)

Hinged Amertong 1.25 in (32 mm) X 8 ft 3 in (2.5 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H19788

The Amertong can be adjusted at the collar to fit an ammeter. Plastic coated castings protect the finish on the meters and make a good secure gripping surface with easy handles and fiberglass operating rod provide maximum insulation.

  • Tested per OSHA & ASTM F711
  • Can be adjusted at collar to fit an ammeter
  • Plastic-coated castings securely grip while protecting the meter's finish
  • Fiberglass operating rod for maximum insulation

General

Catalog Number

H19788

EU RoHS Indicator

No

Storage Bag Included?

P640-8 (Bag not included. Must be ordered separately.)

Style

Hinged

UPC

096359039655

Dimensions

Dimensions

96.0 in x 6.25 in x 6.25 in

Dimensions Metric

2438.4 mm x 15.9 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

96 in

Length Metric

2438.4 mm

Weight

5.5 lb

Weight Metric

2.4 kg

Width

6.25 in

Width Metric

15.9 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

30