HUBBELL POWER SYSTEMS
Image of M1860 Crossarm Tool Hanger

Crossarm Tool Hanger

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1860

The Crossarm Tool Hanger is adjustable to crossarms ranging in width from 3.25 to 4.5 inches (depth of the crossarm does not matter). The Crossarm Tool Hanger is made of strong, lightweight aluminum alloy and has cadmium-plated steel hardware.

  • Adjustable to crossarms of any depth in widths from 3.25 in (82 mm) to 4.5 in (114 mm)
  • Made of lightweight aluminum alloy and cadmium plated hardware

General

Catalog Number

M1860

EU RoHS Indicator

No

UPC

096359043836

Dimensions

Weight

2.1 lb

WeightMetric

0.9 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

3