HUBBELL POWER SYSTEMS
Telescoping Disconnect Stick 30 ft (9.1 m) Maximum Length
Image of C4031021 Telescoping Disconnect Stick 30 ft (9.1 m) Maximum Length

Telescoping Disconnect Stick 30 ft (9.1 m) Maximum Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031021

TELESCOPING TOOL, 30', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

General

Catalog Number

C4031021

Duty

Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6215 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359018728

Dimensions

Diameter

2.25 in

Dimensions

69 in x 4.75 in x 4.62 in

Dimensions Metric

1753 mm x 121 mm x 117 mm

Height

4.62 in

Height Metric

117 mm

Length

69 in

Length - Retracted

5.5 ft

Length - Retracted Metric

1.6 m

Length Metric

1753 mm

Lengths - Extended

  • 17.5 ft
  • 21.5 ft
  • 25.5 ft
  • 30 ft

Mounting Bolt Spacing

09635901872

Weight

11 lb

Weight Metric

5 kg

Width

4.75 in

Width Metric

121 mm

Electrical Ratings

Duty

Standard Duty

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1