HUBBELL POWER SYSTEMS
Image of C4030343 Grip-All Hinged 16 ft (4.8 m)

Grip-All Hinged 16 ft (4.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030343

GRIPALL - HINGED - 16FT 8IN, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on theEpoxiglas® pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • External Operating Rod Type
  • Tested per OSHA & ASTM F711
  • Versatile tool puts an easy-to-control “finger” on an insulated pole
  • Primarily designed for installing hot-line and grounding clamps
  • Also serves both overhead and underground circuits with various end fittings
  • Operating mechanism (or “shotgun”) incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into tool head
  • Latch must be depressed to release locked hand grip that opens the hook
  • For smooth operation, investment-cast stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch
  • Lexan® tool head is designed for close-quarter operations
  • Worker must maintain recommended work distance based solely on theEpoxiglas® pole section of the handle, as the hook and its actuator are metal parts
  • Easy-care Grip-All Clampsticks do not require field stripping to clean
  • All insulated parts, including the operating rod, are outside the main pole, readily accessible to wipe dry

General

Catalog Number

C4030343

EU RoHS Indicator

No

Style

Hinged

UPC

096359018285

Dimensions

Dimension - L Length Overall mm

5.1 m

Dimension - Length Overall inch

200 in

Dimensions

198 in x 7.25 in x 7.25 in

Dimensions Metric

5029 mm x 184 mm x 184 mm

Height

7.25 in

Height Metric

184 mm

Length

198 in

Length Metric

5029 mm

Weight

20 lb

Weight Metric

9.1 kg

Width

7.25 in

Width Metric

184 mm

Certifications And Compliance

EU RoHS Indicator

No