HUBBELL POWER SYSTEMS
HPS_PPHID_249834_96.jpg
* Representative image
HPS_PPHID_249834_96.jpg

Tie Wire Claw Tool, 1.25 in (32 mm) X 6 ft (1.8 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031764

TOOL, UNIV TIE WIRE CLAW, Hand-like hot line tool easily and neatly applies tie wires, both factory-formed and field-formed. Claw controls wire with grip equal to pliers, permits securely wrapping tight coils onto conductors.

  • Hand-like hot-line tool easily and neatly applies tie wires, both factory- and field-formed
  • With grip equal to pliers, securely wraps tight coils onto conductors
  • Available either as a Universal Tool accessory with splined fitting or ferrule style mounted on insulated Epoxiglas ™ handles

Product details

General

Catalog Number

C4031764

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

UPC

096359019404

Dimensions

Dimensions

82 in x 3.38 in x 3.38 in

Dimensions Metric

208.3 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

82 in

Length Metric

208.3 mm

Weight

3 lb

WeightMetric

1.4 kg

Width

3.38 in

WidthMetric

8.6 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications