Brand: CHANCE Lineman Grade Tools
Catalog ID: C4032213
Catalog Number
C4032213
EU RoHS Indicator
No
Style
Pruning Saw
UPC
096359019978
Dimensions
21.5 in x 4.5 in x 4.5 in
Dimensions Metric
54.6 mm x 11.4 mm x 11.4 mm
Height
4.5 in
Height Metric
11.4 mm
Length
21.5 in
Length Metric
54.6 mm
Weight
1 lb
WeightMetric
0.5 kg
Width
4.5 in
WidthMetric
11.4 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
20
Pallet Quantity
840