HUBBELL POWER SYSTEMS
HPS_ID_C6010192_2_PRODIMAGE
HPS_ID_C6010192_2_PRODIMAGE

Jumper Terminal 15kV Shrouded Plain Plug 2/0

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6010192

15kV 1/0 Plain Plug Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.

  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For plain-plug style ground clamps (temporary jumper use only)
  • For 2/0 15kV jumper cable

Product details

General

Catalog Number

C6010192

Die Size

U166-206

EU RoHS Indicator

No

Material

Copper

Style

Shrouded, No Threads

UPC

096359024651

Dimensions

Weight

0.1 lb

WeightMetric

0.1 kg

Electrical Ratings

Current Rating

300 A

Conductor Related

Conductor Size

2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications