
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002601
Catalog Number
C6002601
Die Size
U166
Material
Copper
Material Type
Copper
Physical Attribute - Number of Crimps Required
2
Thread Size
5/8" - 11 UNC
UPC
096359232902
Die Size
U166
Thread Size
5/8" - 11 UNC
Weight
0.2 lb
Weight Metric
0.1 kg
Conductor Size
4/0 AWG
Physical Attribute - Number of Crimps Required
2