HUBBELL POWER SYSTEMS
HUS_ID_C4031631_PRODIMAGE_Load Pickup tool_orange handle
HUS_ID_C4031631_PRODIMAGE_Load Pickup tool_orange handle
play

15kV Load-Pickup Tool Set 12 ft (3.6 m) #2 Orange Jumper Handle

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031558

12 ft LOAD-PICK TOOL SET #2 15kV, ORANGE JUMPER HANDLE

  • Rated to pickup and carry up to 200 amp loads at 15kV
  • Includes Load-Pickup Device, Orange Jumper Clamp, and 12ft of #2 15kV Jumper Cable
  • Load-Pickup Tool and Jumper Clamp fit conductors from #6 Copper (0.162") through 795 ACSR (1.108")
  • Clean and inspect Load-Pickup Tool head after every 25 operations or at least once every 90 days
  • Adequate rubber gloves must be worn when using this equipment
  • Orange-tinted translucent Lexan® housing permits easy visual inspection of the Load-Pickup head

Orange-tinted translucent Lexan® housing permits easy visual inspection; Current-carrying parts of Copper or Copper alloy;Contact points are silver plated;Handguard of high-impact Nylon keeps hand away from energized area

Product details

General

Cable Length

12 ft

Cable Length Metric

3.6 m

Catalog Number

C4031558

EU RoHS Indicator

No

Style

Complete Set

UPC

096359019152

Dimensions

Cable Length Metric

3.6 m

Length

12 ft

Weight

18.6 lb

WeightMetric

8.4 kg

Electrical Ratings

Amperage Rating

200

Current Rating

200 A

Voltage - Maximum

15 kV

Conductor Related

Conductor Diameter (Main) - Maximum

1.108 in

Conductor Diameter (Main) - Minimum

0.162 in

Conductor Size

#2 AWG

Resources and downloads

Specifications

Videos

play
Chance Load Pick-Up Maintenance