HUBBELL POWER SYSTEMS
Image of PSC6010345 Temporary Cutout 15kV Pivot Lever Style
Buy America(n) Qualified

Temporary Cutout 15kV Pivot Lever Style

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6010345

CUTOUT,TEMPORARY 15KV POLY LINEBREAK, To provide fuse protection during live-line maintenance, the temporary cutout tool simply clamps onto primary conductor with a Grip-All clampstick. Brass stud at lower end accepts clamp on temporary tap jumper. Insultated bushing and hot parts are from Type C-Polymer cutouts: Upper contact with integral sleet shield and hooks for operation by loadbreak tool and lower trunnion of cast bronze. Fusetube must be fitted with fuselink rated no larger than 100 amps.

  • To provide fuse protection during live-line maintenance, temporary cutout tool simply clamps onto primary conductor with a Grip-All clampstick
  • Brass stud at lower end accepts clamp on temporary tap jumper
  • Insulated bushing and hot parts are from Chance Type C-Polymer cutouts
  • Upper contact with integral sleet shield and hooks for operation by loadbreak tool and lower trunnion of cast bronze
  • Fusetube must be fitted with fuselink rated no larger than 100 amps
  • Available in ratings for 15kV and 27kV systems
  • Tools come with or without a pivot-lever closing device
  • 250 in.-lb. torque for clamp eyescrew
  • Includes tap stud with 1/2" diameter

NA/