Disconnect Blade

Brand:

Chance

Catalog ID:

T730133T

For PSC6010347

Product details

General

UPC
096359065401

Dimensions

Dimensions
22.50 in x 5.00 in x 5.00 in
Height
5 in
Length
22.5 in
Weight
3 lb
Width
5 in

Logistics

Pallet Quantity
112

Resources and downloads