HUBBELL POWER SYSTEMS
Image of C4021079 Insulating Platform, 8 ft (2.4 m)

Insulating Platform, 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4021079

Unique design features 12 in (.305 m) of insulating 2 in (51 mm) diameter Epoxiglas® poles connecting the platform to the mounting bracket. Secures to pole via chain binders from included Fixed Mount.

  • Optional Epoxiglas® Tripod, Rail, and Pivot Base sold separately
  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • 8 ft (2.44m) overall length, platform board is 77 in (1.96 m)
  • 500 lb. (226.8 kg) Maximum Load Rating
  • Insulating members manufactured to same standards as Chance Hotsticks: OSHA subpart V, section 1926.951(d), IEC 60855, and ASTM 711
  • Three strips of 2 in (51 mm) wide non-skid tape extend the length of the platform surface

General

Catalog Number

C4021079

Strength Rating - Ultimate

500 lb

Style

Insulated Platform

UPC

096359243847

Dimensions

Dimensions

96 in x 12.13 in x 6.19 in

Dimensions Metric

243.8 mm x 30.8 mm x 15.7 mm

Height

6.19 in

Height Metric

15.7 mm

Length

96 in

Length Metric

243.8 mm

Weight

76 lb

WeightMetric

34.4 kg

Width

12.13 in

WidthMetric

30.8 mm

Force Related

Strength Rating - Ultimate

500 lb