HUBBELL POWER SYSTEMS
Image of PSC114BCYB12 Bell Cuff Gloves Class 1, 14 in Yel/Blk Size 12

Bell Cuff Gloves Class 1, 14 in Yel/Blk Size 12

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC114BCYB12

BELL CLASS 1 14" YEL/BLK SIZE 12

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black

General

Catalog Number

PSC114BCYB12

Color

Yellow Under Black

EU RoHS Indicator

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

12

Style

Bell Cuff

UPC

096359456834

Dimensions

Length

14 in

Size

12

Weight

1.34 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

10

Pallet Quantity

120