Brand: CHANCE Lineman Grade Tools
Catalog ID: PSC116BCRB10H
Catalog Number
PSC116BCRB10H
Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Material Type
Type I, Natural Rubber
Size
10.5
Style
Bell Cuff
UPC
096359456995
Length
16 in
Size
10.5
Weight
1.64 lb
Width
10.5 in
Voltage - Maximum
Voltage Rating
Class 1 V
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
10
Pallet Quantity
120