HUBBELL POWER SYSTEMS
Image of PSC116BCYB9 Bell Cuff Gloves Class 1, 16 in Yel/Blk Size 9

Bell Cuff Gloves Class 1, 16 in Yel/Blk Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC116BCYB9

BELL CLASS 1 16" YEL/BLK SIZE 9

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black

General

Catalog Number

PSC116BCYB9

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9

Style

Bell Cuff

UPC

096359456902

Dimensions

Length

16 in

Size

9

Weight

1.5 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120