HUS_ID_PSC218CRB9H_PRODIMAGE
HUS_ID_PSC218CRB9H_PRODIMAGE
play
HPS_ID_Class2BRCONTOUR_2_PRODIMAGE

Contour Cuff Gloves Class 2, 18 Red/Blk Size 8H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC218CRB8H

CONTOUR CLASS 2, 18 RED/BLK SZ 8H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is red under black

Product details

General

Color
Red Under Black
Material
Natural Rubber
Style
Contour Cuff
UPC
096359487319

Dimensions

Length
18 in
Weight
3 lb
Width
8.5 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V