HUBBELL POWER SYSTEMS
Image of PSCGLP13GN8 Glove Protector 13 in Goatskin Nylon Strap, Size 8-8H

Glove Protector 13 in Goatskin Nylon Strap, Size 8-8H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP13GN8

Glove Protector 13IN GOATSKIN NYLON STRAP, SIZE 8-8H

  • Made from goat skin
  • 13" length
  • dual sized for 8 and 8H low voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP13GN8

Color

Cream GoatSkin Orange, Green Cuff

Material

Goatskin

Size

8

Style

Leather Protector Gloves

UPC

096359529293

Dimensions

Length

13 in

Size

8

Weight

0.4 lb

Width

8 in

Logistics

Carton Quantity

6