A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Power & Utilities
Data & Communications
Electrical & Electronic
Anchoring & Foundations
Anchor/Pile Installation Tools
Cross Plate
Disk Anchor & Rod
EV Charger Foundations
Expanding
View All
Arresters
Distribution (IEC)
Distribution (IEEE)
Line Surge (LSA)
Substation (IEC)
Substation (IEEE)
View All
Bushings
Custom Molded Products
Power Apparatus Bushings
Small Apparatus Bushings
Communication
Multiplexers
Teleprotection
Connectors
Adapters
Bus
Clamps
Coupling Fittings
Covers
View All
Drain & Trench Systems
400 Series - Residential
500 Series - Deck
600 Series - Commercial and Industrial
700 Series - Moderate-High Traffic
900 Series - Full Traffic Highway or Airport
View All
Enclosures - Above Ground
Accessories
Aluminum - Dual
Aluminum - Modular
Aluminum - Single
Box Pads
View All
Enclosures - Below Ground
Assemblies
Boxes
Covers
Hardware
Fasteners
Bolts
Nuts
Screws
Washers
Grounding & Bonding
Cable
Locating
Mechanical
Inhibitors, Contact Aids, Sealants & Paint
Joint Compound
Insulators
Distribution (<69kV)
Indoor (<35kV)
Insulator Accessories
Station Post
Transmission (69kV+)
Line Construction Hardware
Banding Components
Brackets
Cable Guards & Straps
Cable Racking & Accessories
Clamps & Clips
View All
Tools, Dies & Accessories
Barry D.E.W. Line®
Conductor Support
Cover-Up Equipment
Crimpers & Cutters
Instruments & Meters
View All
Underground Separable Connectors
Arresters - Elbow
Arresters - Parkingstand
Deadbreak Accessories
Deadbreak Elbow Kits
Deadbreak Junctions
View All
Utility Measurement Systems
Instrument Transformers
Line Post Sensors
Primary Metering
Sub-Transmission Optical Sensor
Utility Switching & Fusing
Air Break Distribution Switches
Air Break Substation Switches
Air Break Transmission Switches
Cutouts (Type C)
Fuse Links
View All
Electric Vehicle Charging
Utility Communications
Software
Wildlife Mitigation
Barrier Discs
Conductor / Bus Covers
Deterrents
Guards
Solutions
Markets
Our Markets
Distribution
Substation
Transmission
Communications
Water
Generation
Commercial & Industrial
Solutions
Our Solutions
Advanced Distribution Automation
Anchoring
Bushings Product Repair
Corrosion Resistance
Custom Molded Products
Drain Systems
Fire Mitigation
Foundation Repair
Line Surge Arresters
Optical Power Quality Monitoring
Power Factor Correction
Recloser Bypassing
Seismic Solutions
TowerPak Kit
Underground Solutions
Utility Structure Foundations
Wildlife Mitigation
Brands
Anderson
Armorcast
Beckwith Electric
Chance
CHANCE Foundation Solutions
CHANCE Lineman Grade Tools
Electric Motion Company
Electro Composites
Fargo
Greenjacket
Hot Box
Meramec
Ohio Brass
Opti-loop
PCORE
Pencell
Polycast
Quazite
Quazite FRP
Reliaguard
Reuel
RFL
Trinetics
Turner
USCO
Resources
Company
About Us
Offices & Plant Locations
Sales Contacts
Graduate Rotation Program
Tool Repair Centers
Test Lab
Marketing
Apps
Blog
Catalogs
Interactive Catalogs
Literature
Product Instructions
News & Announcements
Video Library
Request Literature
Online Resources & Social Media
Newsletter Sign-Up
Technical
Drawings
MSDS
ISO Certificates
Test Reports
Resource Search
Support
Contact Us
Hubbell Connect (previously MyHubbell)
Ecommerce Support
Hubbell Promo Store
Competitor Cross Reference
Training
Frequently Asked Questions
Hubbell Emergency Action Team (HEAT)
Glove Protector 10 in Goatskin Nylon Strap, Size 8-8H
Buy now
Brand:
CHANCE Lineman Grade Tools
Catalog ID:
PSCGLP10GN8
Glove Protector 10IN GOATSKIN NYLON STRAP, SIZE 8-8H
Made from goat skin
10" length
dual sized for 8 and 8H low voltage rubber gloves
Nylon Strap