Catalog Number
PSC011R10H
Color
Red
Material
Natural Rubber
Material Type
Type I, Natural Rubber
Size
10.5
Style
Straight Cuff
UPC
096359565987
Length
11 in
Size
10.5
Weight
0.79 lb
Width
10.5 in
Voltage - Maximum
Voltage Rating
Class 0
Carton Quantity
10
Pallet Quantity
120