HUBBELL POWER SYSTEMS
Image of PSC011Y10H Straight Cuff Gloves Class 0 11 in Yellow Size 10H

Straight Cuff Gloves Class 0 11 in Yellow Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC011Y10H

CLASS 0 11" YELLOW SIZE 10H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is yelow

General

Catalog Number

PSC011Y10H

Color

Yellow

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Style

Straight Cuff

UPC

096359447702

Dimensions

Length

11 in

Weight

0.79 lb

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

120