HUBBELL POWER SYSTEMS
Image of PSC218RB9H Straight Cuff Gloves Class 2, 18 in Red/Blk Size 9H

Straight Cuff Gloves Class 2, 18 in Red/Blk Size 9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC218RB9H

CLASS 2 18" RED/BLK SIZE 9H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is red under black

General

Catalog Number

PSC218RB9H

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9.5

Style

Straight Cuff

UPC

096359448945

Dimensions

Length

18 in

Size

9.5

Weight

2.03 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120