
Brand: CHANCE Lineman Grade Tools
Catalog ID: C3080685
Catalog Number
C3080685
EU RoHS Indicator
No
Material Type
Standard
Style
Hyd Foot Control
Type
Capstan Hoist Accessories
UPC
096359015802
Dimensions
17.875 in x 18.375 in x 12.75 in
Dimensions Metric
454 mm x 467 mm x 324 mm
Height
12.75 in
Height Metric
324 mm
Length
17.875 in
Length Metric
454 mm
Weight
24 lb
Weight Metric
10.9 kg
Width
18.375 in
Width Metric
467 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
8
Standard Package
1