HUBBELL POWER SYSTEMS
HUS_ID_E3081362P_PRODIMAGE
HUS_ID_E3081362P_PRODIMAGE

Capstan Hoist Replacement Drum for 3,000 lb. Units

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

E3081362P

Capstan Hoist Replacement Drum, For 3,000 lb Units. Does not come with mounting bolt or washer.

  • Fits models C3081370, C3081371, C3081172, C3081380, C3081390, and C3080940
  • Smooth finish minimizes wear on rope

Product details

General

Catalog Number

E3081362P

EU RoHS Indicator

No

Style

Replacement Drum

Type

Capstan Hoist Accessories

UPC

096359246305

Dimensions

Dimensions

12 in x 12 in x 12 in

Dimensions Metric

30.5 mm x 30.5 mm x 30.5 mm

Height

12 in

Height Metric

30.5 mm

Length

12 in

Length Metric

30.5 mm

Weight

11 lb

WeightMetric

5 kg

Width

12 in

WidthMetric

30.5 mm

Logistics

Standard Package

1

Resources and downloads