HUBBELL POWER SYSTEMS
Capstan Hoist 3,000lb. (Hydraulic With Bayonet, No Drum)
Image of C3080900 Capstan Hoist 3,000lb. (Hydraulic With Bayonet, No Drum)

Capstan Hoist 3,000lb. (Hydraulic With Bayonet, No Drum)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3080900

CAPSTAN HOIST-3000LB-HYDRAULIC W/BAYONET, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

General

Catalog Number

C3080900

EU RoHS Indicator

No

Material Type

Standard

Power Supply

Hydraulic

Rope Speed at Rated Load

30' (9 m) per minute

Strength Rating - Ultimate

3000 lb

Style

3,000 lb. Hyd Hoist w/ Bayonet

UPC

096359015918

Dimensions

Dimensions

26 in x 10 in x 14 in

Dimensions Metric

66.0 mm x 25.4 mm x 35.6 mm

Height

14 in

Height Metric

35.6 mm

Length

26 in

Length Metric

66 mm

Weight

36 lb

Weight Metric

16.3 kg

Width

10 in

Width Metric

25.4 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

3000 lb

Operational

Power Supply

Hydraulic

Rope Speed at Rated Load

30' (9 m) per minute

Logistics

Standard Package

1