HUBBELL POWER SYSTEMS
HPS_ID_4012_PRODIMAGE
HPS_ID_4012_PRODIMAGE

2 Ton Ratchet Link Chain Hoist

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

4012

Every Chain Hoist is proof-tested and factory-operated at 150% of capacity rating. Lightweight high-strength handle and sheave housings are heat-treated aluminum.

  • All working parts fully enclosed in housing
  • Polished high-strength alloy steel chain
  • Forged steel 360˚ swivelling load hooks with spring-loaded latches
  • Controls automatically lock when under load
  • Ratchet handle swings to either side
  • Lifetime oil-impregnated bronze sleeve bearings require no additional lubrication

Product details

General

Application - For Use On

90.0 lb., 40.8 kg

Catalog Number

4012

Connector

11 in, 27.9 cm

Strength Rating - Ultimate

4000 lb

Style

Link Chain Hoist

UPC

096359071778

Dimensions

Dimensions

20 in x 7.87 in x 6.87 in

Dimensions Metric

50.8 mm x 20.0 mm x 17.4 mm

Height

6.87 in

Height Metric

17.4 mm

Length

20 in

Length Metric

50.8 mm

Weight

28.5 lb

WeightMetric

12.9 kg

Width

7.87 in

WidthMetric

20 mm

Logistics

Pallet Quantity

28

Standard Package

1

Resources and downloads