
Brand: CHANCE Lineman Grade Tools
Catalog ID: C3090438
Catalog Number
C3090438
Style
Link Chain Hoist
UPC
096359016229
Working Load Limit
1,500 lb
Working Load Limit Metric
680 kg
Dimensions
20 in x 4.5 in x 4.7 in
Dimensions Metric
508 mm x 114 mm x 121 mm
Height
4.7 in
Height Metric
121 mm
Length
20 in
Length Metric
508 mm
Weight
15 lb
Weight Metric
6.8 kg
Width
4.5 in
Width Metric
114 mm
Working Load Limit
1,500 lb
Working Load Limit Metric
680 kg
Pallet Quantity
72
Standard Package
1