HUBBELL POWER SYSTEMS
Image of PSC4004132 Crossarm Link Stick - 1,500 lb. (680 kg) Working Load Limit
Buy America(n) Qualified

Crossarm Link Stick - 1,500 lb. (680 kg) Working Load Limit

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4004132

The Crossarm Link Stick provides a 1,500 lb. working load limit. It hooks over a dead-end crossarm (up to 3.75 in x 4.75 in) on one end and provides a butt swivel on the other end that allows for connection with a hoist for the purpose of providing quick set-up for tension relief to a dead-end insulator or other component. No hassles connecting a sling.

  • 1-1⁄4”-diameterEpoxiglas® pole with 21-1/2” insulating length
  • Plastisol-coated 3/4”-diameter steel hook
  • Hook’s 5” opening fits standard 3-3/4” x 4-3/4” crossarms
  • Galvanized-steel swivel eye on pole end for easy alignment
  • Lifting eye on hook fitting for positioning by a hot line tool
  • Rated working load: 1,500 lb. and 3,500 lb.