HPS_ID_M18962_PRODIMAGE
* Representative image
HPS_ID_M18962_PRODIMAGE

1/2 in Samson SSR-100-3™ Polyolefin-Polyester Blend Rope

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M18963

Samson SSR-100-3 is a combination fiber, 3-strand rope with an excellent wear life and high strength-to-weight ratio. SSR-100-3 is produced with high strength plied-filament polyester surface yarns wrapped over Samson's high-tenacity Ultra Blue fiber. This rope offers the durability of polyester, but with higher strengths than other combination ropes.

  • Weight per 100 ft: 6.0 lbs
  • Durable Polyolefin-Polyester blend
  • Easy to splice
  • Economical
  • Hockle resistant

Product details

General

Material
Polyolefin-Polyester Blend
Size
1/2 in
SizeMetric
12.7 mm
Tensile Strength
6,200 lb.
Tensile Strength Metric
2,812 kg
Type
Load Lift Assist
UPC
096359043935

Dimensions

Diameter
0.5 in
Diameter (Fraction)
1/2 in
Length
7200 in
Weight
6 lb
WeightMetric
2.7 kg

Logistics

Pallet Quantity
10800
Standard Package
600

Resources and downloads