HUBBELL POWER SYSTEMS
Image of M18951 1/4 in Samson ULTRA BLUE-3™ Series Polyolefin Rope

1/4 in Samson ULTRA BLUE-3™ Series Polyolefin Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: M18951

Samson Ultra-Blue 3 High-strength 3-strand construction creates a rope 30-35% higher in strength than the equivalent polypropylene construction, which gives Ultra Blue 3 up to three times more wear life than polypropylene.

  • Weight per 100 ft: 1.1 lbs
  • 30-35% stronger than standard polypropylene
  • Abrasion resistant, durable, excellent grip, and good dielectric properties
  • Water resistant, UV resistant, and easy to splice
  • Not for use on capstans, with running hitches, or in any friction heating environments

General

Catalog Number

M18951

EU RoHS Indicator

No

Material

Polyolefin

Material Type

Standard

Series

ULTRA BLUE-3™ Series

Size

1/4 in

SizeMetric

6.3 mm

Tensile Strength

1,500 lb.

Tensile Strength Metric

680 kg

Type

Load Lift Assist

UPC

096359043874

Dimensions

Diameter

0.25 in

Length

14400 in

Size

1/4 in

SizeMetric

6.3 mm

Weight

1 lb

Weight Metric

0.5 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

1,500 lb.

Tensile Strength Metric

680 kg

Logistics

Pallet Quantity

32400

Standard Package

1200