3/4 in Samson Composite Fiber Braided DURA-PLEX™ Rope

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4000800

Samson Dura-Plex is a 12-strand single braid, where the composite strands are braided together using parallay construction to produce a rope with an excellent strength-to-weight ratio.

  • Weight per 100 ft: 15.0lbs
  • Abrasion resistant
  • Easy to splice and flexible
  • Good grip and knot-holding ability
  • Good strength compared to other "combo" ropes

Product details

General

EU RoHS Indicator
No
Material
Composite Fiber Braided
Size
3/4 in
SizeMetric
19.1 mm
Tensile Strength
13,100 lb.
Tensile Strength Metric
5,942 kg
Type
Load Lift Assist
UPC
096359016823

Dimensions

Diameter
0.75 in
Length
7200 in
Weight
13 lb
WeightMetric
5.9 kg

Logistics

Pallet Quantity
2400
Standard Package
600

Resources and downloads