HUBBELL POWER SYSTEMS
Image of M18962 3/8 in Samson SSR-100-3™ Series, Polyolefin-Polyester Blend Rope

3/8 in Samson SSR-100-3™ Series, Polyolefin-Polyester Blend Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: M18962

Samson SSR-100-3 is a combination fiber, 3-strand rope with an excellent wear life and high strength-to-weight ratio. SSR-100-3 is produced with high strength plied-filament polyester surface yarns wrapped over Samson's high-tenacity Ultra Blue fiber. This rope offers the durability of polyester, but with higher strengths than other combination ropes.

  • Weight per 100 ft: 3.4 lbs
  • Durable Polyolefin-Polyester blend
  • Easy to splice
  • Economical
  • Hockle resistant

General

Catalog Number

M18962

Material

Polyolefin-Polyester Blend

Material Type

Standard

Series

SSR-100-3™ Series

Size

3/8 in

SizeMetric

9.5 mm

Tensile Strength

3,700 lb.

Tensile Strength Metric

1,678 kg

Type

Load Lift Assist

UPC

096359043928

Dimensions

Diameter

0.37 in

Diameter (Fraction)

3/8 in

Length

7200 in

Size

3/8 in

SizeMetric

9.5 mm

Weight

4 lb

Weight Metric

1.8 kg

Force Related

Tensile Strength

3,700 lb.

Tensile Strength Metric

1,678 kg

Logistics

Pallet Quantity

10800

Standard Package

600