HUBBELL POWER SYSTEMS
HPS_ID_M18952_PRODIMAGE
HPS_ID_M18952_PRODIMAGE

3/8 in Samson ULTRA BLUE-3™ Polyolefin Rope

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M18952

Samson Ultra-Blue 3 High-strength 3-strand construction creates a rope 30-35% higher in strength than the equivalent polypropylene construction, which gives Ultra Blue 3 up to three times more wear life than polypropylene.

  • Weight per 100 ft: 2.6 lbs
  • 30-35% stronger than standard polypropylene
  • Abrasion resistant, durable, excellent grip, and good dielectric properties
  • Water resistant, UV resistant, and easy to splice
  • Not for use on capstans, with running hitches, or in any friction heating environments

Product details

General

Catalog Number

M18952

EU RoHS Indicator

No

Material

Polyolefin

Size

3/8 in

SizeMetric

9.5 mm

Tensile Strength

3,300 lb.

Tensile Strength Metric

1,497 kg

Type

Load Lift Assist

UPC

096359043881

Dimensions

Diameter

0.37 in

Length

7200 in

Weight

3 lb

WeightMetric

1.4 kg

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

16200

Standard Package

600

Resources and downloads

Specifications