HUBBELL POWER SYSTEMS
Image of C4000798 3/8 in Samson Composite Fiber Braided DURA-PLEX™ Series Rope

3/8 in Samson Composite Fiber Braided DURA-PLEX™ Series Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000798

Samson Dura-Plex is a 12-strand single braid, where the composite strands are braided together using parallay construction to produce a rope with an excellent strength-to-weight ratio.

  • Weight per 100 ft: 3.4 lbs
  • Abrasion resistant
  • Easy to splice and flexible
  • Good grip and knot-holding ability
  • Good strength compared to other "combo" ropes

General

Catalog Number

C4000798

EU RoHS Indicator

No

Material

Composite Fiber Braided

Material Type

Standard

Series

DURA-PLEX™ Series

Size

3/8 in

SizeMetric

9.5 mm

Tensile Strength

3,500 lb.

Tensile Strength Metric

1,588 kg

Type

Load Lift Assist

UPC

096359016809

Dimensions

Diameter

0.37 in

Length

7200 in

Size

3/8 in

SizeMetric

9.5 mm

Weight

3 lb

Weight Metric

1.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

3,500 lb.

Tensile Strength Metric

1,588 kg

Logistics

Pallet Quantity

10800

Standard Package

600