text.skipToContent text.skipToNavigation

Load Lift Assist

1/2" Poly-Dacron Rope

By CHANCE Utility  
Catalog ID: M18963
Poly-Dacron Rope is a three-strand flexible combination of synthetic fibers.

1/2" Polypropylene Rope

By CHANCE Utility  
Catalog ID: M18953
Polypropylene Rope was selected for its strength, light weight and resistance to moisture.

1/2" Samson Composite Fiber Braided Dura-Plex Rope

By CHANCE Utility  
Catalog ID: C4000799
Composite Fiber Rope is made of polyester fibers plied over polyolefin fibers in each of the 12 strands.

3/4" Polypropylene Rope

By CHANCE Utility  
Catalog ID: M18955
Polypropylene Rope was selected for its strength, light weight and resistance to moisture.

3/8" Poly-Dacron Rope

By CHANCE Utility  
Catalog ID: M18962
Poly-Dacron Rope is a three-strand flexible combination of synthetic fibers.

3/8" Polypropylene Rope

By CHANCE Utility  
Catalog ID: M18952
Polypropylene Rope was selected for its strength, light weight and resistance to moisture.

3/8" Samson Composite Fiber Braided Dura-Plex Rope

By CHANCE Utility  
Catalog ID: C4000798
Composite Fiber Rope is made of polyester fibers plied over polyolefin fibers in each of the 12 strands.

5/8" Poly-Dacron Rope

By CHANCE Utility  
Catalog ID: M18964
Poly-Dacron Rope is a three-strand flexible combination of synthetic fibers.

5/8" Polypropylene Rope

By CHANCE Utility  
Catalog ID: M18954
Polypropylene Rope was selected for its strength, light weight and resistance to moisture.

5/8" Samson Composite Fiber Braided Dura-Plex Rope

By CHANCE Utility  
Catalog ID: C4170586
Composite Fiber Rope is made of polyester fibers plied over polyolefin fibers in each of the 12 strands.

Double and Triple Blocks with 150' of ½", 3-str. Polydacron Rope

By CHANCE Utility  
Catalog ID: C4000925
The shells and sheaves are made of high dielectric, fiberfilled natural nylon. The shaft is of silicon bronze and the sheave bearings are oil impregnated bronze.

Double and Triple Blocks with 150' of ½", 3-str. Polypropylene Rope

By CHANCE Utility  
Catalog ID: C4000915
The shells and sheaves are made of high dielectric, fiberfilled natural nylon. The shaft is of silicon bronze and the sheave bearings are oil impregnated bronze.

Double and Triple Blocks with 150' of ½", Composite Fiber Braided Rope

By CHANCE Utility  
Catalog ID: T4001258
The shells and sheaves are made of high dielectric, fiberfilled natural nylon. The shaft is of silicon bronze and the sheave bearings are oil impregnated bronze.

Double Block with Becket

By CHANCE Utility  
Catalog ID: C4000919
The shells and sheaves are made of high dielectric, fiberfilled natural nylon. The shaft is of silicon bronze and the sheave bearings are oil impregnated bronze.

Endless Nylon Sling, 1" X 3'

By CHANCE Utility  
Catalog ID: C4170588
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Endless Nylon Sling, 1-3/4" X 5'

By CHANCE Utility  
Catalog ID: C4170589
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Endless Nylon Sling, 1-3/4” X 8’

By CHANCE Utility  
Catalog ID: C4170143
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Endless Nylon Sling, 1” X 3’

By CHANCE Utility  
Catalog ID: C4170134
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Endless Nylon Sling, 1” X 4’

By CHANCE Utility  
Catalog ID: C4170135
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Endless Nylon Sling, 1” X 5’

By CHANCE Utility  
Catalog ID: C4170136
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Endless Nylon Sling, 1” X 6’

By CHANCE Utility  
Catalog ID: C4170137
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Endless Nylon Sling, 2” X 6’

By CHANCE Utility  
Catalog ID: C4170142
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Hand Line Hook

By CHANCE Utility  
Catalog ID: M1849
Hook can be attached any place along the hand line by the two large holes. The long point accommodates most items to be raised and lowered at the pole.

Handline Block, 1,000 lb

By CHANCE Utility  
Catalog ID: PSC4033478
Handline Block, 1,000 lb

Klein Wire Gripper

By CHANCE Utility  
Catalog ID: T161340H
#8 sol. (0.12" / 3 mm) - 1/0 str. (0.373" / 9.5 mm)

Klein Wire Gripper

By CHANCE Utility  
Catalog ID: T165650H
3/0 ACSR (0.53" / 13.4 mm) - 336.4 ACSR (0.741" / 18.8 mm)

Klein Wire Gripper

By CHANCE Utility  
Catalog ID: T165640H
#4 str. (0.218" / 5.5 mm) - 4/0 str. (0.55" / 14 mm)

Klein Wire Gripper

By CHANCE Utility  
Catalog ID: T16845H
397.5 ACSR (0.74" / 18.8 mm) - 477 ACSR (0.86" / 22 mm)

Return Eye Nylon Sling, 2” X 6’

By CHANCE Utility  
Catalog ID: C4170133
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.

Sling, 1-3/4” x 3’ Endless Nylon

By CHANCE Utility  
Catalog ID: C4170139
Chance non-insulating webbing slings are made in a highly visible safety yellow. They are latex treated for increased abrasion resistance and are the softest, most pliable of the nylon webbing slings.
Page 1 of 2